IESNA:LM-63-2002
[TEST]P1203745
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2D-735-U-RW
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND RECTANGULAR WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]20952
TILT=NONE
52 -1 1 37 11 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2244.3 2244.3 2229.4 2221.9 2227.2 2251.8 2296.8 2350.2 2444.4 2570.6
2717.2 2895.8 3089.4 3319.4 3597.6 3915.3 4246.9 4547.5 4788.2 4973.3
5107 5140.1 4963.6 4558.2 3990.2 3133.3 2010.1 1212 775.6 526.3
385.1 286.7 242.8 202.2 141.2 61 0
2244.3 2242.2 2228.3 2218.7 2228.3 2249.7 2292.5 2352.4 2448.7 2572.7
2731.1 2908.6 3103.3 3328 3610.4 3906.7 4242.6 4544.3 4783.9 4975.4
5113.4 5151.9 4987.2 4591.4 4029.7 3184.6 2064.6 1236.6 789.5 530.6
408.6 287.8 230 188.3 134.8 63.1 0
2244.3 2244.3 2236.8 2233.6 2248.6 2283.9 2340.6 2415.5 2519.3 2651.9
2810.2 2988.9 3185.7 3411.4 3672.4 3977.3 4319.6 4648.1 4911.2 5112.3
5260 5328.4 5210.7 4852.4 4280.1 3484.2 2380.2 1392.8 882.5 555.2
448.2 342.3 228.9 170.1 128.4 64.2 0
2244.3 2246.5 2246.5 2250.8 2280.7 2335.3 2416.6 2513.9 2635.9 2778.1
2939.7 3117.2 3318.4 3544.1 3797.6 4088.6 4426.6 4766.8 5078.1 5318.8
5488.9 5596.9 5588.4 5345.5 4818.2 4115.3 3125.8 1894.5 1112.5 659
466.4 363.7 293.1 228.9 149.8 66.3 0
2244.3 2245.4 2254 2274.3 2318.1 2386.6 2491.4 2612.3 2748.2 2895.8
3060.6 3240.3 3432.8 3650 3890.7 4165.6 4468.3 4817.1 5176.5 5491
5724.2 5874 5966 5945.7 5659 5053.5 4245.8 3103.3 1754.4 992.7
563.8 402.2 302.7 206.5 117.7 49.2 0
2244.3 2245.4 2266.8 2306.4 2363.1 2443.3 2557.8 2687.2 2833.8 2989.9
3150.4 3318.4 3501.3 3704.5 3935.6 4193.4 4485.5 4797.8 5144.4 5502.8
5828 6071.9 6232.4 6342.5 6383.2 6193.8 5614 4740.1 3458.5 1965.1
982 523.1 326.3 200 100.6 35.3 0
2244.3 2250.8 2282.8 2337.4 2406.9 2494.7 2599.5 2726.8 2865.9 3011.3
3160 3317.3 3486.3 3673.5 3883.2 4121.7 4379.6 4664.1 4964.7 5271.7
5585.2 5903.9 6184.2 6401.4 6554.4 6684.9 6725.5 6381.1 5527.4 4076.8
2336.3 988.4 441.8 191.5 92 35.3 0
2244.3 2254 2294.6 2369.5 2461.5 2554.6 2656.2 2755.7 2855.2 2967.5
3093.7 3228.5 3380.4 3543 3729.1 3938.8 4179.5 4435.2 4717.6 5005.4
5300.6 5584.1 5871.9 6147.8 6416.4 6659.2 6895.6 7157.7 7206.9 6524.4
4583.9 2558.8 883.6 359.4 168 47.1 0
2244.3 2260.4 2309.6 2395.2 2497.9 2594.1 2702.2 2791 2864.8 2940.7
3027.4 3131.2 3241.3 3369.7 3534.5 3722.7 3939.9 4191.3 4445.9 4726.2
5016.1 5291 5568 5845.1 6099.7 6328.6 6570.4 6852.8 7195.1 7409.1
6244.1 3876.8 1388.5 441.8 186.1 47.1 0
2244.3 2259.3 2312.8 2403.7 2506.4 2614.5 2727.9 2813.4 2881.9 2952.5
3030.6 3106.6 3195.3 3317.3 3475.6 3653.2 3865 4105.7 4357.1 4625.6
4902.7 5182.9 5456.8 5738.1 5995.9 6199.2 6389.6 6628.2 6873.1 7188.7
6340.4 4070.4 841.9 217.2 92 36.4 0
2244.3 2258.2 2312.8 2405.9 2515 2623 2737.5 2824.1 2894.7 2961.1
3035.9 3114 3200.7 3330.1 3484.2 3666 3889.6 4127.1 4377.4 4655.5
4936.9 5210.7 5487.8 5762.7 6018.4 6214.2 6412.1 6645.3 6871 7154.5
6107.2 3630.7 636.5 185.1 81.3 26.7 0
